IESNA:LM-63-2002
[TEST]P956537
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9A-930-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]28321
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 255.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
3894.4 4188 4503.3 4820.2 5063 5211.7 5302.1 5352.9 5408.9 5474
5557.6 5671.2 5824.4 6005.2 6224.9 6594.7 7153.6 7894.9 8810.2 9954.9
11455.2 13177.5 15011.2 16678.9 17686.9 17175 16150.6 14778 13129 11163.8
8677.9 6200.2 4058 2358.9 1037.9 321.3 0
3894.4 4203.9 4558.8 4910.4 5169.7 5327.4 5401.9 5420.3 5432.4 5443.2
5460.5 5497.6 5565.4 5650.6 5790.9 6084.3 6598.5 7344 8315.4 9473.5
10860.6 12457.5 14299.8 16291.5 18288.5 18819 17693.6 16245.5 14725.1 12995.5
10573.7 7969.9 5546.9 3376.7 1578.1 502.9 0
3894.4 4219.9 4614.4 5000.5 5276.4 5442.9 5501.6 5487.7 5456 5412.4
5363.4 5323.8 5306.6 5296.1 5357.1 5573.8 6043.3 6793.2 7820.4 8992
10266.2 11737.7 13588.5 15904 18890.3 20463 19236.5 17713 16321.4 14827.3
12469.5 9739.7 7035.6 4394.7 2118.3 684.4 0
3894.4 4242.4 4669.4 5081.7 5371.6 5528.9 5555.5 5488.7 5385 5265.3
5140.1 5028 4942.5 4884.3 4927.9 5183.7 5753.3 6626.1 7746.8 8977.1
10268.7 11664.9 13304.7 15334.8 18183.4 20383.3 19541.8 17856.2 16385.4 14873.4
12639.7 9983.3 7338.4 4732.9 2406 844.9 0
3894.4 4265 4724.5 5162.8 5466.8 5614.7 5609.6 5489.6 5314.1 5118.3
4916.8 4732.4 4578.5 4472.4 4498.9 4793.7 5463.2 6459.1 7672.9 8962.2
10271.2 11592 13020.9 14765.8 17476.6 20303.5 19847 17999.2 16449.5 14919.2
12809.9 10226.9 7641.1 5071.2 2693.6 1005.4 0
3894.4 4278.4 4754.4 5211.7 5524.5 5656.6 5611.1 5429.1 5180.5 4921.8
4678.2 4467.9 4302.9 4213.4 4318.9 4782 5667.9 6905.6 8388.3 9994.2
11601.3 13180.7 14789.1 16551.1 19166.2 21851.3 21813.9 20048.6 18282.2 16353.1
13925.5 11074.9 8281.6 5512.1 3055.9 1186.5 0
3894.4 4291.9 4784.3 5260.6 5581.8 5698.4 5612.6 5368.6 5046.9 4725.3
4439.5 4203.4 4027.4 3954.5 4139.2 4770.4 5872.7 7352.1 9103.8 11025.9
12931.3 14769.4 16557.1 18336.5 20855.7 23399.2 23781 22097.8 20114.8 17787
15041 11923 8921.8 5952.9 3418 1367.7 0
3894.4 4298.6 4802.4 5287 5607.6 5712.5 5597.7 5313.2 4949.6 4603.6
4311.6 4077.6 3910.7 3862.8 4117.8 4868.1 6110.3 7784.3 9814 12065.6
14303.6 16467.3 18581.3 20629.2 23310.4 25734.6 26045.6 24372.2 22072 19252.8
16072.9 12654.8 9306.2 6113.3 3509 1375.4 0
3894.4 4305.3 4820.6 5313.3 5633.1 5726.5 5582.7 5257.6 4852.3 4482
4184 3951.9 3794 3771.1 4096.4 4965.9 6347.9 8216.5 10524.2 13105.1
15675.9 18165.1 20605.4 22921.7 25765.1 28069.9 28310 26646.5 24029.1 20718.5
17104.8 13386.7 9690.4 6273.5 3600 1383.1 0
3894.4 4302.3 4834.4 5326 5642.8 5728 5565.1 5218.4 4792.5 4415.9
4121.5 3892.9 3739 3731.5 4093.1 5016.7 6466.2 8470.2 10955.4 13715.5
16505.5 19159.6 21788.2 24388.5 27350.3 29535.1 29557.5 27623.8 24572.3 20773.5
16828.3 12911.5 8926 5672.7 3118.8 1161.1 0
3894.4 4305.3 4820.6 5313.3 5633.1 5726.5 5582.7 5257.6 4852.3 4482
4184 3951.9 3794 3771.1 4096.4 4965.9 6347.9 8216.5 10524.2 13105.1
15675.9 18165.1 20605.4 22921.7 25765.1 28069.9 28310 26646.5 24029.1 20718.5
17104.8 13386.7 9690.4 6273.5 3600 1383.1 0
3894.4 4298.6 4802.4 5287 5607.6 5712.5 5597.7 5313.2 4949.6 4603.6
4311.6 4077.6 3910.7 3862.8 4117.8 4868.1 6110.3 7784.3 9814 12065.6
14303.6 16467.3 18581.3 20629.2 23310.4 25734.6 26045.6 24372.2 22072 19252.8
16072.9 12654.8 9306.2 6113.3 3509 1375.4 0
3894.4 4291.9 4784.3 5260.6 5581.8 5698.4 5612.6 5368.6 5046.9 4725.3
4439.5 4203.4 4027.4 3954.5 4139.2 4770.4 5872.7 7352.1 9103.8 11025.9
12931.3 14769.4 16557.1 18336.5 20855.7 23399.2 23781 22097.8 20114.8 17787
15041 11923 8921.8 5952.9 3418 1367.7 0
3894.4 4278.4 4754.4 5211.7 5524.5 5656.6 5611.1 5429.1 5180.5 4921.8
4678.2 4467.9 4302.9 4213.4 4318.9 4782 5667.9 6905.6 8388.3 9994.2
11601.3 13180.7 14789.1 16551.1 19166.2 21851.3 21813.9 20048.6 18282.2 16353.1
13925.5 11074.9 8281.6 5512.1 3055.9 1186.5 0
3894.4 4265 4724.5 5162.8 5466.8 5614.7 5609.6 5489.6 5314.1 5118.3
4916.8 4732.4 4578.5 4472.4 4498.9 4793.7 5463.2 6459.1 7672.9 8962.2
10271.2 11592 13020.9 14765.8 17476.6 20303.5 19847 17999.2 16449.5 14919.2
12809.9 10226.9 7641.1 5071.2 2693.6 1005.4 0
3894.4 4242.4 4669.4 5081.7 5371.6 5528.9 5555.5 5488.7 5385 5265.3
5140.1 5028 4942.5 4884.3 4927.9 5183.7 5753.3 6626.1 7746.8 8977.1
10268.7 11664.9 13304.7 15334.8 18183.4 20383.3 19541.8 17856.2 16385.4 14873.4
12639.7 9983.3 7338.4 4732.9 2406 844.9 0
3894.4 4219.9 4614.4 5000.5 5276.4 5442.9 5501.6 5487.7 5456 5412.4
5363.4 5323.8 5306.6 5296.1 5357.1 5573.8 6043.3 6793.2 7820.4 8992
10266.2 11737.7 13588.5 15904 18890.3 20463 19236.5 17713 16321.4 14827.3
12469.5 9739.7 7035.6 4394.7 2118.3 684.4 0
3894.4 4203.9 4558.8 4910.4 5169.7 5327.4 5401.9 5420.3 5432.4 5443.2
5460.5 5497.6 5565.4 5650.6 5790.9 6084.3 6598.5 7344 8315.4 9473.5
10860.6 12457.5 14299.8 16291.5 18288.5 18819 17693.6 16245.5 14725.1 12995.5
10573.7 7969.9 5546.9 3376.7 1578.1 502.9 0
3894.4 4188 4503.3 4820.2 5063 5211.7 5302.1 5352.9 5408.9 5474
5557.6 5671.2 5824.4 6005.2 6224.9 6594.7 7153.6 7894.9 8810.2 9954.9
11455.2 13177.5 15011.2 16678.9 17686.9 17175 16150.6 14778 13129 11163.8
8677.9 6200.2 4058 2358.9 1037.9 321.3 0
3894.4 4155.9 4432.4 4703 4914.9 5048.9 5132.5 5180.9 5230.2 5291.3
5378.6 5500.6 5659.4 5841.9 6068.6 6395.4 6863.1 7475.5 8244.6 9158.8
10255.1 11406.7 12427.6 13151.2 13332.1 12570.7 11493.4 10211.3 8812.4 7295.9
5557.5 3889.7 2506.1 1450.5 652.5 213.7 0
3894.4 4123.8 4361.4 4586 4766.8 4886.4 4962.9 5008.9 5051.3 5108.6
5199.7 5329.7 5494.6 5678.7 5912.1 6196 6572.6 7056.2 7678.9 8362.6
9054.8 9635.8 9844.3 9623.6 8977.1 7966.3 6836.1 5644.6 4495.9 3428.1
2437.1 1579.3 954.2 542.2 267.2 106.1 0
3894.4 4089.5 4290.5 4477.8 4623.8 4724.4 4787.1 4817.2 4840.6 4872.3
4929.7 5019.4 5135.5 5256.7 5394.7 5549.4 5745.8 6002.7 6340.7 6700.8
7035 7252 7204.2 6867.6 6241.3 5394.5 4530.4 3684 2900.6 2217.5
1609.5 1090.6 702.7 432.2 231 95.8 0
3894.4 4055.5 4219.9 4369.6 4480.9 4562.4 4611.4 4625.4 4629.9 4635.9
4659.5 4708.8 4776.4 4834.7 4877.4 4902.8 4918.8 4949.1 5002.5 5039.1
5015.2 4868 4563.9 4111.8 3505.5 2822.6 2224.8 1723.3 1305.4 1006.9
781.9 601.9 451.3 322.5 195 85.5 0
3894.4 4021.1 4148.6 4264.2 4353 4411.4 4437.6 4423.7 4385.4 4338.5
4292.2 4261.3 4246.8 4228.8 4195.1 4137.2 4057.6 3975.4 3899 3836
3767.2 3651.1 3458.6 3187.2 2834.9 2413.1 2033.7 1669.1 1320.9 1053.7
824.3 630.8 463.3 324.6 194 84.4 0
3894.4 3986.7 4077.4 4158.9 4224.9 4260.5 4263.8 4222 4141 4041.1
3925 3813.7 3716.8 3622.7 3513 3371.6 3196.5 3001.9 2795.7 2632.8
2519.2 2434.4 2353.4 2262.5 2164.2 2003.7 1842.6 1614.7 1336.3 1100.6
866.7 659.8 475.2 327 192.8 83.4 0
3894.4 3953.9 4010.9 4066.1 4115.3 4136.3 4120 4049.1 3926.7 3783
3622.7 3476.1 3353.6 3247.9 3144 3021.8 2876 2715 2544.1 2408.8
2319 2259.8 2216.9 2166.1 2088.4 1953.3 1818.8 1628 1397.9 1187.9
964.5 754.7 555.6 386.2 236.1 101 0
3894.4 3921 3944.4 3973.3 4005.3 4012.1 3976.3 3876.1 3712.4 3525
3320.5 3138.5 2990.3 2873 2775.1 2672 2555.4 2428.1 2292.4 2184.8
2118.7 2085.4 2080.5 2069.7 2012.6 1903.1 1795.1 1641.1 1459.3 1275
1062.2 849.6 635.9 445.3 279.5 118.8 0
3894.4 3889.2 3881.7 3887.7 3899.6 3901.1 3853.3 3731.5 3543.9 3333.2
3124 2959.6 2840.1 2751.9 2674.2 2583.8 2475.5 2354.4 2217.7 2088.4
1992 1939.7 1944.9 1950.2 1933.7 1893.4 1796.3 1637.9 1459.3 1289.7
1129.8 960.9 768.9 558.9 363.9 153.9 0
3894.4 3853.7 3819.7 3807.4 3813.4 3820.9 3789 3691.9 3533.5 3353.7
3179.3 3026.9 2892.8 2775.4 2664.5 2548.2 2420.9 2285.7 2151.2 2031.2
1925.5 1846.8 1804.9 1779.8 1756.2 1728.7 1670.7 1567.3 1436.1 1290
1124.1 957.9 768.4 565.2 372.1 164.4 0
3894.4 3825 3765.6 3735.4 3737.5 3758.7 3759.3 3702.8 3584.3 3428.9
3266 3110.6 2959.2 2814.7 2675.3 2536.3 2393.9 2249.8 2116.2 2001.9
1899.5 1821.1 1764.3 1720.6 1679.5 1632.8 1568.8 1482.4 1375.7 1248.6
1092.2 932.4 747 554.7 360.9 159.9 0
3894.4 3796.5 3711.3 3663.5 3661.6 3696.8 3729.7 3713.6 3635.1 3504
3352.7 3194.3 3025.8 2854 2686.2 2524.3 2366.8 2213.9 2081.4 1972.6
1873.7 1795.5 1723.8 1661.5 1602.7 1537 1466.7 1397.6 1315.4 1207.2
1060.3 906.8 725.5 544.3 349.7 155.4 0
3894.4 3770.6 3665.9 3603.7 3601.8 3657.1 3735.1 3778.7 3748.2 3633.2
3468.8 3289.8 3105 2917.2 2734.4 2559 2391.8 2234.3 2098.4 1988.7
1898.8 1833.3 1777.4 1719.1 1653.4 1569.1 1479.1 1393.7 1301.9 1187.4
1041.4 887.7 709.5 532.9 337 153 0
3894.4 3744.9 3620.6 3543.9 3542 3617.6 3740.5 3843.9 3861.5 3762.6
3585 3385.1 3184.2 2980.6 2782.6 2593.5 2416.7 2254.7 2115.8 2004.7
1924 1871 1830.9 1776.8 1703.9 1601.2 1491.4 1389.8 1288.5 1167.9
1022.5 868.5 693.4 521.5 324.3 150.6 0
3894.4 3722.4 3580.6 3493.6 3487.8 3574.9 3729.4 3878.5 3934 3856.9
3677.8 3459.5 3246 3039.7 2841.1 2651.9 2473.2 2308.2 2166.6 2054.5
1971 1914 1877.3 1831.2 1766.4 1674 1569.4 1461.8 1351.8 1217.8
1059.5 898.7 718.5 519.5 313.5 150.2 0
3894.4 3699.8 3540.5 3443.1 3433.4 3532.4 3718.3 3913.1 4006.5 3951.2
3770.6 3533.9 3307.8 3099.1 2899.9 2710.5 2529.7 2361.9 2217.4 2104.1
2017.7 1956.9 1923.6 1885.6 1828.8 1746.9 1647.6 1534 1415.2 1267.5
1096.6 928.8 743.5 517.4 302.6 149.7 0
3894.4 3677.1 3504.2 3398.5 3383.3 3480.6 3673.4 3876.7 3989.7 3961.3
3805.3 3572.5 3339.2 3133.9 2941.7 2762.2 2589.2 2426.1 2284 2169.9
2076.6 2011.7 1971.7 1933.1 1877.1 1798.5 1696.9 1580.8 1455.5 1304
1129.6 957.2 767.4 509 279.5 132.1 0
3894.4 3654.5 3467.7 3354.2 3333.2 3428.9 3628.4 3840.6 3972.8 3971.3
3839.8 3611.2 3370.6 3168.9 2983.6 2813.9 2648.8 2490.4 2350.7 2235.6
2135.5 2066.7 2019.7 1980.8 1925.5 1850.1 1746.2 1627.4 1495.9 1340.5
1162.6 985.6 791.3 500.6 256.3 114.3 0
3894.4 3637 3439.8 3320.8 3293.5 3378.1 3556.1 3744.8 3863.3 3866.7
3754.1 3550.1 3324.1 3126.1 2953.1 2799.9 2652.2 2507.6 2375.3 2264
2171.9 2109.9 2065.4 2027 1971.8 1892.5 1783.6 1659.7 1525 1369
1188.6 1012.9 812.1 544.9 297.7 131.7 0
3894.4 3619.4 3411.7 3287.7 3253.6 3327.3 3483.7 3649 3753.9 3762.1
3668.4 3489.1 3277.5 3083.2 2922.7 2785.8 2655.5 2524.8 2400 2292.4
2208.4 2153.1 2111.3 2073 2018.2 1934.9 1820.9 1691.9 1554.2 1397.6
1214.6 1040.1 832.7 589.1 339.2 149.1 0
3894.4 3605.2 3392.1 3264.3 3227.6 3293.6 3432.6 3573.7 3661.6 3667.1
3583.8 3423.5 3230.6 3045.7 2888.1 2754 2628.5 2501.9 2379.4 2278
2207.5 2160.9 2122 2083.9 2030.1 1946.4 1832.7 1703.5 1565.2 1410.7
1228.4 1052.9 849.7 618.1 375.1 163.6 0
3894.4 3591 3372.5 3241 3201.3 3260 3381.5 3498.4 3569.4 3571.9
3499.6 3357.9 3183.4 3008.2 2853.5 2722 2601.4 2479.2 2358.9 2263.7
2206.9 2168.7 2132.8 2094.8 2042.1 1958 1844.4 1714.8 1576.3 1423.9
1242.1 1065.8 866.7 647.1 411 178.1 0
3894.4 3580 3358.6 3225 3186.2 3243.1 3358 3463.7 3525 3525.1
3458.9 3330.7 3169.5 2999.1 2839.6 2696.8 2564.7 2433.6 2306.7 2217.4
2169.9 2138.5 2106.5 2068.2 2016.1 1934.5 1821.8 1694 1559.4 1409.8
1235.3 1056.2 862.6 645.3 408 174.5 0
3894.4 3568.9 3344.7 3209.2 3171.1 3226.4 3334.7 3428.9 3480.4 3478.2
3418.4 3303.4 3155.4 2990 2825.9 2671.7 2528.2 2388 2254.7 2171.1
2132.8 2108.3 2080.2 2041.6 1990.2 1911 1799.2 1673.4 1542.5 1395.8
1228.4 1046.4 858.5 643.3 405 170.7 0
3894.4 3558.7 3334.1 3199.6 3163 3219.5 3325.8 3417.5 3466.2 3462.5
3403.6 3296.6 3155.4 2991.2 2822.9 2658.4 2503.4 2352 2212.4 2131.9
2096.6 2075.9 2051.8 2013.5 1961.2 1880.5 1769.7 1645.9 1516.2 1370.7
1207.3 1025.2 830 619.3 386.2 161.1 0
3894.4 3548.4 3323.5 3190.2 3155 3212.6 3316.8 3406 3452 3446.8
3389 3289.9 3155.4 2992.5 2819.9 2645.1 2478.9 2316 2170.2 2092.9
2060.5 2043.6 2023.4 1985.3 1932.2 1850.1 1740.2 1618.4 1489.9 1345.7
1186.2 1003.9 801.3 595.1 367.3 151.2 0
3894.4 3535.7 3313.1 3183.1 3151.7 3211.4 3316.1 3404.2 3447.6 3440.1
3380.3 3287.7 3157.6 2994.8 2818.4 2637.6 2464.2 2292.4 2143 2066.7
2035.4 2020.4 2002.5 1963.6 1909.8 1823.2 1717.1 1597.5 1466 1322.5
1164.1 986.3 768.1 573.8 348.2 142 0
3894.4 3548.4 3323.5 3190.2 3155 3212.6 3316.8 3406 3452 3446.8
3389 3289.9 3155.4 2992.5 2819.9 2645.1 2478.9 2316 2170.2 2092.9
2060.5 2043.6 2023.4 1985.3 1932.2 1850.1 1740.2 1618.4 1489.9 1345.7
1186.2 1003.9 801.3 595.1 367.3 151.2 0
3894.4 3558.7 3334.1 3199.6 3163 3219.5 3325.8 3417.5 3466.2 3462.5
3403.6 3296.6 3155.4 2991.2 2822.9 2658.4 2503.4 2352 2212.4 2131.9
2096.6 2075.9 2051.8 2013.5 1961.2 1880.5 1769.7 1645.9 1516.2 1370.7
1207.3 1025.2 830 619.3 386.2 161.1 0
3894.4 3568.9 3344.7 3209.2 3171.1 3226.4 3334.7 3428.9 3480.4 3478.2
3418.4 3303.4 3155.4 2990 2825.9 2671.7 2528.2 2388 2254.7 2171.1
2132.8 2108.3 2080.2 2041.6 1990.2 1911 1799.2 1673.4 1542.5 1395.8
1228.4 1046.4 858.5 643.3 405 170.7 0
3894.4 3580 3358.6 3225 3186.2 3243.1 3358 3463.7 3525 3525.1
3458.9 3330.7 3169.5 2999.1 2839.6 2696.8 2564.7 2433.6 2306.7 2217.4
2169.9 2138.5 2106.5 2068.2 2016.1 1934.5 1821.8 1694 1559.4 1409.8
1235.3 1056.2 862.6 645.3 408 174.5 0
3894.4 3591 3372.5 3241 3201.3 3260 3381.5 3498.4 3569.4 3571.9
3499.6 3357.9 3183.4 3008.2 2853.5 2722 2601.4 2479.2 2358.9 2263.7
2206.9 2168.7 2132.8 2094.8 2042.1 1958 1844.4 1714.8 1576.3 1423.9
1242.1 1065.8 866.7 647.1 411 178.1 0
3894.4 3605.2 3392.1 3264.3 3227.6 3293.6 3432.6 3573.7 3661.6 3667.1
3583.8 3423.5 3230.6 3045.7 2888.1 2754 2628.5 2501.9 2379.4 2278
2207.5 2160.9 2122 2083.9 2030.1 1946.4 1832.7 1703.5 1565.2 1410.7
1228.4 1052.9 849.7 618.1 375.1 163.6 0
3894.4 3619.4 3411.7 3287.7 3253.6 3327.3 3483.7 3649 3753.9 3762.1
3668.4 3489.1 3277.5 3083.2 2922.7 2785.8 2655.5 2524.8 2400 2292.4
2208.4 2153.1 2111.3 2073 2018.2 1934.9 1820.9 1691.9 1554.2 1397.6
1214.6 1040.1 832.7 589.1 339.2 149.1 0
3894.4 3637 3439.8 3320.8 3293.5 3378.1 3556.1 3744.8 3863.3 3866.7
3754.1 3550.1 3324.1 3126.1 2953.1 2799.9 2652.2 2507.6 2375.3 2264
2171.9 2109.9 2065.4 2027 1971.8 1892.5 1783.6 1659.7 1525 1369
1188.6 1012.9 812.1 544.9 297.7 131.7 0
3894.4 3654.5 3467.7 3354.2 3333.2 3428.9 3628.4 3840.6 3972.8 3971.3
3839.8 3611.2 3370.6 3168.9 2983.6 2813.9 2648.8 2490.4 2350.7 2235.6
2135.5 2066.7 2019.7 1980.8 1925.5 1850.1 1746.2 1627.4 1495.9 1340.5
1162.6 985.6 791.3 500.6 256.3 114.3 0
3894.4 3677.1 3504.2 3398.5 3383.3 3480.6 3673.4 3876.7 3989.7 3961.3
3805.3 3572.5 3339.2 3133.9 2941.7 2762.2 2589.2 2426.1 2284 2169.9
2076.6 2011.7 1971.7 1933.1 1877.1 1798.5 1696.9 1580.8 1455.5 1304
1129.6 957.2 767.4 509 279.5 132.1 0
3894.4 3699.8 3540.5 3443.1 3433.4 3532.4 3718.3 3913.1 4006.5 3951.2
3770.6 3533.9 3307.8 3099.1 2899.9 2710.5 2529.7 2361.9 2217.4 2104.1
2017.7 1956.9 1923.6 1885.6 1828.8 1746.9 1647.6 1534 1415.2 1267.5
1096.6 928.8 743.5 517.4 302.6 149.7 0
3894.4 3722.4 3580.6 3493.6 3487.8 3574.9 3729.4 3878.5 3934 3856.9
3677.8 3459.5 3246 3039.7 2841.1 2651.9 2473.2 2308.2 2166.6 2054.5
1971 1914 1877.3 1831.2 1766.4 1674 1569.4 1461.8 1351.8 1217.8
1059.5 898.7 718.5 519.5 313.5 150.2 0
3894.4 3744.9 3620.6 3543.9 3542 3617.6 3740.5 3843.9 3861.5 3762.6
3585 3385.1 3184.2 2980.6 2782.6 2593.5 2416.7 2254.7 2115.8 2004.7
1924 1871 1830.9 1776.8 1703.9 1601.2 1491.4 1389.8 1288.5 1167.9
1022.5 868.5 693.4 521.5 324.3 150.6 0
3894.4 3770.6 3665.9 3603.7 3601.8 3657.1 3735.1 3778.7 3748.2 3633.2
3468.8 3289.8 3105 2917.2 2734.4 2559 2391.8 2234.3 2098.4 1988.7
1898.8 1833.3 1777.4 1719.1 1653.4 1569.1 1479.1 1393.7 1301.9 1187.4
1041.4 887.7 709.5 532.9 337 153 0
3894.4 3796.5 3711.3 3663.5 3661.6 3696.8 3729.7 3713.6 3635.1 3504
3352.7 3194.3 3025.8 2854 2686.2 2524.3 2366.8 2213.9 2081.4 1972.6
1873.7 1795.5 1723.8 1661.5 1602.7 1537 1466.7 1397.6 1315.4 1207.2
1060.3 906.8 725.5 544.3 349.7 155.4 0
3894.4 3825 3765.6 3735.4 3737.5 3758.7 3759.3 3702.8 3584.3 3428.9
3266 3110.6 2959.2 2814.7 2675.3 2536.3 2393.9 2249.8 2116.2 2001.9
1899.5 1821.1 1764.3 1720.6 1679.5 1632.8 1568.8 1482.4 1375.7 1248.6
1092.2 932.4 747 554.7 360.9 159.9 0
3894.4 3853.7 3819.7 3807.4 3813.4 3820.9 3789 3691.9 3533.5 3353.7
3179.3 3026.9 2892.8 2775.4 2664.5 2548.2 2420.9 2285.7 2151.2 2031.2
1925.5 1846.8 1804.9 1779.8 1756.2 1728.7 1670.7 1567.3 1436.1 1290
1124.1 957.9 768.4 565.2 372.1 164.4 0
3894.4 3889.2 3881.7 3887.7 3899.6 3901.1 3853.3 3731.5 3543.9 3333.2
3124 2959.6 2840.1 2751.9 2674.2 2583.8 2475.5 2354.4 2217.7 2088.4
1992 1939.7 1944.9 1950.2 1933.7 1893.4 1796.3 1637.9 1459.3 1289.7
1129.8 960.9 768.9 558.9 363.9 153.9 0
3894.4 3921 3944.4 3973.3 4005.3 4012.1 3976.3 3876.1 3712.4 3525
3320.5 3138.5 2990.3 2873 2775.1 2672 2555.4 2428.1 2292.4 2184.8
2118.7 2085.4 2080.5 2069.7 2012.6 1903.1 1795.1 1641.1 1459.3 1275
1062.2 849.6 635.9 445.3 279.5 118.8 0
3894.4 3953.9 4010.9 4066.1 4115.3 4136.3 4120 4049.1 3926.7 3783
3622.7 3476.1 3353.6 3247.9 3144 3021.8 2876 2715 2544.1 2408.8
2319 2259.8 2216.9 2166.1 2088.4 1953.3 1818.8 1628 1397.9 1187.9
964.5 754.7 555.6 386.2 236.1 101 0
3894.4 3986.7 4077.4 4158.9 4224.9 4260.5 4263.8 4222 4141 4041.1
3925 3813.7 3716.8 3622.7 3513 3371.6 3196.5 3001.9 2795.7 2632.8
2519.2 2434.4 2353.4 2262.5 2164.2 2003.7 1842.6 1614.7 1336.3 1100.6
866.7 659.8 475.2 327 192.8 83.4 0
3894.4 4021.1 4148.6 4264.2 4353 4411.4 4437.6 4423.7 4385.4 4338.5
4292.2 4261.3 4246.8 4228.8 4195.1 4137.2 4057.6 3975.4 3899 3836
3767.2 3651.1 3458.6 3187.2 2834.9 2413.1 2033.7 1669.1 1320.9 1053.7
824.3 630.8 463.3 324.6 194 84.4 0
3894.4 4055.5 4219.9 4369.6 4480.9 4562.4 4611.4 4625.4 4629.9 4635.9
4659.5 4708.8 4776.4 4834.7 4877.4 4902.8 4918.8 4949.1 5002.5 5039.1
5015.2 4868 4563.9 4111.8 3505.5 2822.6 2224.8 1723.3 1305.4 1006.9
781.9 601.9 451.3 322.5 195 85.5 0
3894.4 4089.5 4290.5 4477.8 4623.8 4724.4 4787.1 4817.2 4840.6 4872.3
4929.7 5019.4 5135.5 5256.7 5394.7 5549.4 5745.8 6002.7 6340.7 6700.8
7035 7252 7204.2 6867.6 6241.3 5394.5 4530.4 3684 2900.6 2217.5
1609.5 1090.6 702.7 432.2 231 95.8 0
3894.4 4123.8 4361.4 4586 4766.8 4886.4 4962.9 5008.9 5051.3 5108.6
5199.7 5329.7 5494.6 5678.7 5912.1 6196 6572.6 7056.2 7678.9 8362.6
9054.8 9635.8 9844.3 9623.6 8977.1 7966.3 6836.1 5644.6 4495.9 3428.1
2437.1 1579.3 954.2 542.2 267.2 106.1 0
3894.4 4155.9 4432.4 4703 4914.9 5048.9 5132.5 5180.9 5230.2 5291.3
5378.6 5500.6 5659.4 5841.9 6068.6 6395.4 6863.1 7475.5 8244.6 9158.8
10255.1 11406.7 12427.6 13151.2 13332.1 12570.7 11493.4 10211.3 8812.4 7295.9
5557.5 3889.7 2506.1 1450.5 652.5 213.7 0
3894.4 4188 4503.3 4820.2 5063 5211.7 5302.1 5352.9 5408.9 5474
5557.6 5671.2 5824.4 6005.2 6224.9 6594.7 7153.6 7894.9 8810.2 9954.9
11455.2 13177.5 15011.2 16678.9 17686.9 17175 16150.6 14778 13129 11163.8
8677.9 6200.2 4058 2358.9 1037.9 321.3 0
